How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 5.88 |
| AE2: | 0.97 | AB: | 6.76 |
| U: | 1.25 in | AA: | 15.19 |
| D: | 4.88 | AK: | 4.5 |
| AG: | 10.5 | L: | 10.88 in |
| H: | 0.53 in | T: | 2.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AJ: | 5.88 |
| LL: | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Ratio: | 25:1 | Model Code: | 52YFC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

