How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AK: | 4.5 |
| I: | 7.5 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| D: | 4.88 | V: | 4.26 in |
| L: | 10.88 in | BE: | 0.38 in |
| LL: | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 28.2 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

