How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AK: | 4.5 | LL: | 5.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 15.19 | U: | 1.25 in |
| LM: | 13.21 | AF: | 0.38 |
| G: | 3.63 | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
| L: | 10.88 in | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | T: | 2.5 |
Technical Specifications
| Assembly: | YFC-2 | Bore Code: | 40 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

