How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | P: | 4.62 in |
| I: | 7.5 in | AJ: | 5.88 |
| AF: | 0.38 | V: | 4.26 in |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| LM: | 13.21 | AE2: | 0.97 |
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
| T: | 2.5 | AA: | 15.19 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

