How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE: | 0.38 in |
| LL: | 5.25 in | AG: | 10.5 |
| T: | 2.5 | LM: | 13.21 |
| H: | 0.53 in | AF: | 0.38 |
| L: | 10.88 in | V: | 4.26 in |
| BD: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.41 | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| G: | 3.63 | U: | 1.25 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

