How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | L: | 10.88 in |
| V: | 4.26 in | LL: | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
| BE: | 0.38 in | P: | 4.62 in |
| I: | 7.5 in | AJ: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| U: | 1.25 in | BF: | 0.41 |
| G: | 3.63 | T: | 2.5 |
| LM: | 13.21 | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

