How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 10.5 | BD: | 5.88 |
| G: | 3.63 | V: | 4.26 in |
| H: | 0.53 in | L: | 10.88 in |
| AJ: | 5.88 | LM: | 13.21 |
| AB: | 6.76 | U: | 1.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| T: | 2.5 | AF: | 0.38 |
| D: | 4.88 | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

