How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.63 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | LL: | 5.25 in |
| D: | 4.88 | T: | 2.5 |
| P: | 4.62 in | H: | 0.53 in |
| AE2: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| L: | 10.88 in | AG: | 10.5 |
| AF: | 0.38 | AA: | 15.19 |
| LM: | 13.21 | AB: | 6.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Output Diameter (in): | 2.5 in | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 80:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

