How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AE2: | 0.97 |
| LM: | 13.21 | AA: | 15.19 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 6.76 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | P: | 4.62 in |
| L: | 10.88 in | BE: | 0.38 in |
| T: | 2.688 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

