How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| LM: | 13.21 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 6.76 |
| AA: | 15.19 | D: | 4.88 |
| AK: | 4.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | BF: | 0.41 |
| P: | 4.62 in | L: | 10.88 in |
| LL: | 5.25 in | T: | 2.688 |
| G: | 3.63 | U: | 1.25 in |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 10:1 | Bore Code: | 43 |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

