How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 5.88 |
| U: | 1.25 in | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| T: | 2.688 | BE: | 0.38 in |
| AG: | 10.5 | AA: | 15.19 |
| G: | 3.63 | BF: | 0.41 |
| AE2: | 0.97 | D: | 4.88 |
| AB: | 6.76 | LM: | 13.21 |
| L: | 10.88 in | AK: | 4.5 |
| P: | 4.62 in | BD: | 5.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 43 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

