How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| LM: | 13.21 | AK: | 4.5 |
| BD: | 5.88 | L: | 10.88 in |
| V: | 4.26 in | G: | 3.63 |
| U: | 1.25 in | T: | 2.688 |
| AG: | 10.5 | AE2: | 0.97 |
| P: | 4.62 in | BE: | 0.38 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

