How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AF: | 0.38 |
| AJ: | 5.88 | AE2: | 0.97 |
| D: | 4.88 | T: | 2.688 |
| L: | 10.88 in | I: | 7.5 in |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | U: | 1.25 in |
| V: | 4.26 in | H: | 0.53 in |
| AA: | 15.19 | AK: | 4.5 |
| G: | 3.63 | AG: | 10.5 |
| P: | 4.62 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 14.3 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-2 | Series Code: | OE |
| Bore Code: | 43 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

