How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| AJ: | 5.88 | LM: | 13.21 |
| I: | 7.5 in | BF: | 0.41 |
| AB: | 6.76 | BE: | 0.38 in |
| V: | 4.26 in | G: | 3.63 |
| L: | 10.88 in | AE2: | 0.97 |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 2.688 | AF: | 0.38 |
| AG: | 10.5 | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Bore Code: | 43 | Output RPM: | 117 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

