How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| AG: | 10.5 | I: | 7.5 in |
| U: | 1.25 in | L: | 10.88 in |
| G: | 3.63 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| LM: | 13.21 | D: | 4.88 |
| AK: | 4.5 | P: | 4.62 in |
| V: | 4.26 in | LL: | 5.25 in |
| T: | 2.688 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.3 |
| Series Code: | OE | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

