How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| AA: | 15.19 | BE: | 0.38 in |
| U: | 1.25 in | G: | 3.63 |
| LM: | 13.21 | D: | 4.88 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| T: | 2.688 | AK: | 4.5 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

