How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 13.21 |
| T: | 2.688 | V: | 4.26 in |
| AE2: | 0.97 | U: | 1.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 10.88 in | P: | 4.62 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | AB: | 6.76 |
| BF: | 0.41 | AF: | 0.38 |
| AA: | 15.19 | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.688 in | Model Code: | 52YFC |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 43 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

