How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| AE2: | 0.97 | L: | 10.88 in |
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| AB: | 6.76 | BE: | 0.38 in |
| AG: | 10.5 | LM: | 13.21 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| T: | 2.688 | U: | 1.25 in |
| BF: | 0.41 | V: | 4.26 in |
| AJ: | 5.88 | G: | 3.63 |
| LL: | 5.25 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Series Code: | OE | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

