How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| BD: | 5.88 | P: | 4.62 in |
| G: | 3.63 | AB: | 6.76 |
| T: | 2.688 | AA: | 15.19 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 13.21 | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.41 |
| AF: | 0.38 | AE2: | 0.97 |
| U: | 1.25 in | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Ratio: | 20:1 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Output RPM: | 87.5 |
| Series Code: | OE | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

