How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BD: | 5.88 | G: | 3.63 |
| LM: | 13.21 | L: | 10.88 in |
| LL: | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| U: | 1.25 in | BF: | 0.41 |
| H: | 0.53 in | V: | 4.26 in |
| AA: | 15.19 | T: | 2.688 |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

