How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
| AG: | 10.5 | AJ: | 5.88 |
| BD: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | L: | 10.88 in |
| H: | 0.53 in | D: | 4.88 |
| BE: | 0.38 in | AB: | 6.76 |
| AK: | 4.5 | G: | 3.63 |
| LM: | 13.21 | T: | 2.688 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 52YFC |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

