How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | BD: | 5.88 |
| AB: | 6.76 | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| U: | 1.25 in | L: | 10.88 in |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| G: | 3.63 | LM: | 13.21 |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.97 |
| BE: | 0.38 in | P: | 4.62 in |
Technical Specifications
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 43 | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

