How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 4.5 |
| U: | 1.25 in | V: | 4.26 in |
| T: | 2.688 | BD: | 5.88 |
| AF: | 0.38 | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | P: | 4.62 in |
| I: | 7.5 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output RPM: | 43.8 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

