How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| AF: | 0.38 | T: | 2.688 |
| G: | 3.63 | LL: | 5.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.97 | AJ: | 5.88 |
| U: | 1.25 in | AA: | 15.19 |
| V: | 4.26 in | LM: | 13.21 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | L: | 10.88 in |
Technical Specifications
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.688 in |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

