How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| U: | 1.25 in | AK: | 4.5 |
| I: | 7.5 in | BE: | 0.38 in |
| L: | 10.88 in | G: | 3.63 |
| D: | 4.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| V: | 4.26 in | AJ: | 5.88 |
| AB: | 6.76 | AF: | 0.38 |
| LM: | 13.21 | BD: | 5.88 |
| LL: | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.2 |
| Gear Type: | Worm | Output RPM: | 341 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

