How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| L: | 10.88 in | BD: | 5.88 |
| AA: | 15.19 | AK: | 4.5 |
| LM: | 13.21 | V: | 4.26 in |
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 4.88 | P: | 4.62 in |
| BE: | 0.38 in | AG: | 10.5 |
| AF: | 0.38 | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Ratio: | 50:1 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

