How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 10.5 |
| D: | 4.88 | U: | 1.25 in |
| AE2: | 0.97 | LM: | 13.21 |
| T: | 2.688 | BD: | 5.88 |
| L: | 10.88 in | AA: | 15.19 |
| AJ: | 5.88 | G: | 3.63 |
| AF: | 0.38 | I: | 7.5 in |
| BF: | 0.41 | AB: | 6.76 |
Technical Specifications
| Output RPM: | 35 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 43 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

