How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| V: | 4.26 in | I: | 7.5 in |
| U: | 1.25 in | AB: | 6.76 |
| AJ: | 5.88 | AG: | 10.5 |
| BF: | 0.41 | LL: | 5.25 in |
| AA: | 15.19 | LM: | 13.21 |
| G: | 3.63 | L: | 10.88 in |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| P: | 4.62 in | AK: | 4.5 |
| T: | 2.688 | AE2: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 2.688 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 43 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

