How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AF: | 0.38 |
| BD: | 5.88 | I: | 7.5 in |
| T: | 2.688 | AB: | 6.76 |
| V: | 4.26 in | U: | 1.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 4.62 in | L: | 10.88 in |
| G: | 3.63 | LM: | 13.21 |
| AA: | 15.19 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

