How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| AG: | 10.5 | BE1: | 0.5 in |
| U: | 1.25 in | BF: | 0.53 |
| AK: | 8.5 | LL: | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| D: | 4.88 | I: | 7.5 in |
| BD: | 9 | P: | 4.62 in |
| L: | 10.88 in | L1: | 14.3 in |
| V: | 4.26 in | T: | 2.688 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AA: | 15.19 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

