How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| BE1: | 0.5 in | U: | 1.25 in |
| LL: | 5.25 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| L: | 10.88 in | T: | 2.688 |
| AF: | 0.38 | AJ: | 7.25 |
| AE2: | 0.97 | L1: | 14.3 in |
| P: | 4.62 in | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.688 in |
| Ratio: | 15:1 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

