How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| L: | 10.88 in | I: | 7.5 in |
| AE2: | 0.97 | U: | 1.25 in |
| AG: | 10.5 | T: | 2.688 |
| BD: | 9 | V: | 4.26 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| P: | 4.62 in | L1: | 14.3 in |
| BF: | 0.53 | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.88 |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 180TC | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

