How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| AG: | 10.5 | L: | 10.88 in |
| LL: | 5.25 in | L1: | 14.3 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | AB: | 6.76 |
| AK: | 8.5 | AE2: | 0.97 |
| V: | 4.26 in | T: | 2.688 |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.688 in | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

