How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 2.688 | L1: | 14.3 in |
| AE2: | 0.97 | BD: | 9 |
| BE1: | 0.5 in | AG: | 10.5 |
| P: | 4.62 in | U: | 1.25 in |
| I: | 7.5 in | AK: | 8.5 |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | L: | 10.88 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.3 | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

