How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| G: | 3.63 | I: | 7.5 in |
| AG: | 10.5 | AK: | 8.5 |
| P: | 4.62 in | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 9 | AA: | 15.19 |
| H: | 0.53 in | BF: | 0.53 |
| T: | 2.688 | L: | 10.88 in |
| LL: | 5.25 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 52YFC | Bore Code: | 43 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 11.3 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

