How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| L1: | 14.3 in | AG: | 10.5 |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 7.25 | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
| U: | 1.25 in | P: | 4.62 in |
| D: | 4.88 | T: | 2.688 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | L: | 10.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Bore Code: | 43 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 8.04 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.688 in | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

