How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| U: | 1.25 in | AE2: | 0.97 |
| LL: | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 2.688 | H: | 0.53 in |
| P: | 4.62 in | BE1: | 0.5 in |
| I: | 7.5 in | G: | 3.63 |
| D: | 4.88 | AK: | 8.5 |
| V: | 4.26 in | L: | 10.88 in |
| L1: | 14.3 in | AJ: | 7.25 |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 8.04 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

