How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| U: | 1.25 in | L: | 10.88 in |
| G: | 3.63 | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.97 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | L1: | 14.3 in |
| D: | 4.88 | I: | 7.5 in |
| P: | 4.62 in | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| T: | 2.688 | AK: | 8.5 |
| BF: | 0.53 | AA: | 15.19 |
Technical Specifications
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

