How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| AJ: | 7.25 | AG: | 10.5 |
| G: | 3.63 | U: | 1.25 in |
| L1: | 14.3 in | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| I: | 7.5 in | T: | 2.688 |
| AK: | 8.5 | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YFC-2 | Bore Code: | 43 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

