How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | BE1: | 0.5 in |
| AK: | 8.5 | L: | 10.88 in |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| U: | 1.25 in | T: | 2.688 |
| BF: | 0.53 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | AG: | 10.5 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 43 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Output RPM: | 29.2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 4.27 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

