How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
| L1: | 14.3 in | AE2: | 0.97 |
| D: | 4.88 | T: | 2.688 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| U: | 1.25 in | BF: | 0.53 |
| BD: | 9 | I: | 7.5 in |
| LL: | 5.25 in | G: | 3.63 |
| BE1: | 0.5 in | P: | 4.62 in |
| AG: | 10.5 | V: | 4.26 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.688 in | Output RPM: | 233 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 24 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

