How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| AF: | 0.38 | BD: | 9 |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.88 |
| AA: | 15.19 | L: | 10.88 in |
| LL: | 5.25 in | AK: | 8.5 |
| AJ: | 7.25 | G: | 3.63 |
| H: | 0.53 in | U: | 1.25 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | L1: | 14.3 in |
| T: | 2.688 | AE2: | 0.97 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YFC | Output Diameter (in): | 2.688 in |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

