How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | I: | 7.5 in |
| BF: | 0.53 | AF: | 0.38 |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2.688 | BD: | 9 |
| AG: | 10.5 | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 19.4 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

