How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | AG: | 10.5 |
| I: | 7.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | AA: | 15.19 |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 5.25 in | V: | 4.26 in |
| T: | 2.688 | BD: | 9 |
| AE2: | 0.97 | D: | 4.88 |
| L1: | 14.3 in | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

