How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| U: | 1.25 in | I: | 7.5 in |
| L1: | 14.3 in | BE1: | 0.5 in |
| D: | 4.88 | G: | 3.63 |
| T: | 2.688 | P: | 4.62 in |
| AB: | 6.76 | L: | 10.88 in |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 9 | AA: | 15.19 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 43 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

