How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | AJ: | 7.25 |
| T: | 2.688 | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | U: | 1.25 in |
| I: | 7.5 in | AB: | 6.76 |
| L1: | 14.3 in | BF: | 0.53 |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

