How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | L: | 10.88 in |
| P: | 4.62 in | AK: | 8.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| AB: | 6.76 | L1: | 14.3 in |
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | I: | 7.5 in |
| AA: | 15.19 | T: | 2.688 |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Bore Code: | 43 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

