How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | L1: | 14.3 in |
| AB: | 6.76 | AG: | 10.5 |
| AA: | 15.19 | T: | 2.688 |
| P: | 4.62 in | BE1: | 0.5 in |
| L: | 10.88 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | AE2: | 0.97 |
| U: | 1.25 in | G: | 3.63 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

