How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| G: | 3.63 | L1: | 14.3 in |
| V: | 4.26 in | H: | 0.53 in |
| T: | 2.688 | AJ: | 7.25 |
| I: | 7.5 in | D: | 4.88 |
| L: | 10.88 in | AG: | 10.5 |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | AE2: | 0.97 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

