How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| AB: | 6.76 | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.688 | L: | 10.88 in |
| I: | 7.5 in | G: | 3.63 |
| L1: | 14.3 in | AE2: | 0.97 |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 15.19 |
| AJ: | 7.25 | AF: | 0.38 |
| U: | 1.25 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

